Schneider-Electric
 
LVS01103 picture- Schneider-electric
LVS01103
Lifting kit, PrismaSeT P, for enclosure, IP30, Set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Lifting kit
Accessory / separate part categor Spare part
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility IP55 enclosure
Provided equipment 6 sheet metal nuts
4 lifting rings plugs
6 roof fixation screw assembly
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 25 mm
Width 43 mm
Depth 30 mm
Net weight 0.18 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 149.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.491 kg