|
|
|
LVS04685
Connection, PrismaSeT P, copper joint on profile Linergy vertical LGYE 2500A for connection NW
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connection
|
Product name
|
Linergy LGYE
|
Product name
|
PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW
Linergy Linergy LGYE busbar
|
Accessory / separate part categor
|
Coupling accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Linergy LGYE busbar
|
Poles description
|
1P
|
Installation description
|
Cubicle - width 650 mm
|
Installed device
|
Masterpact: fixed NW20...25 vertical installation - bottom connection
Masterpact: withdrawable NW20...25 vertical installation - bottom connection
|
[Ie] rated operational current
|
2500 A
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.5 cm
|
Package 1 Width
|
14.8 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
2.01 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
40.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
112.0 kg
|
Offer Sustainability
|
|