Schneider-Electric
 
LVS04687 picture- Schneider-electric
LVS04687
Connection, PrismaSeT P, copper joint on profile Linergy vertical LGYE 3200A for connection NW
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW
Linergy Linergy LGYE busbar
Accessory / separate part categor Coupling accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy LGYE busbar
Poles description 1P
Installation description Cubicle - width 650 mm
Installed device Masterpact: fixed NW32 vertical installation - bottom connection
Masterpact: withdrawable NW32 vertical installation - bottom connection
[Ie] rated operational current 3200 A
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 27.500 cm
Package 1 Length 30.500 cm
Package 1 Weight 4.454 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 32.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 226.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant