Schneider-Electric
 
LVS03225 picture- Schneider-electric
LVS03225
Front plate, PrismaSeT P, for Vigi NSXm up to 160, 5M, Vertical, Fixed, Toggle/ rotary handle, W400 5M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61496-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle vertical 3P or 4P 1 direct 8
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 26 cm
Package 1 Length 26.5 cm
Package 1 Weight 554 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17 cm
Package 2 Width 27.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 5.687 kg
Unit Type of Package 3 BB1
Number of Units in Package 3 10
Package 3 Height 17 cm
Package 3 Width 27.5 cm
Package 3 Length 27.5 cm
Package 3 Weight 5.687 kg
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
Halogen content performance Halogen free plastic parts product