Schneider-Electric
 
LVS04482 picture- Schneider-electric
LVS04482
Connection, Linergy LGY, for INS-INV, 4P, 1600A, vertical fixed
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed INS630b...1600 - control: direct front rotary handle vertical installation
ComPact: fixed INV630b...1600 - control: direct front rotary handle vertical installation
[Ie] rated operational current 1600 A
Busbar cross section 80 x 10 mm
Net weight 18.56 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 12.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 18.267 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 25.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 231.0 kg
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
Halogen content performance Halogen free plastic parts product