Schneider-Electric
 
LVS04644 picture- Schneider-electric
LVS04644
Connection adaptor, PrismaSet P, connection Pad Dedicated for MTZ2/NW
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection adaptor
Product name PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW circuit breaker
Accessory / separate part categor Connection accessory
Complementary
[Ie] rated operational current 4000 A
Height 100 mm
Width 235 mm
Depth 76 mm
Net weight 13 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 18.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 13.167 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 37.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 541.0 kg
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
Halogen content performance Halogen free plastic parts product