Schneider-Electric
 
LVS08306 picture- Schneider-electric
LVS08306
Enclosure, PrismaSeT G, wall mounted/floor standing, without plinth, 23M, W600mm, H1250mm, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Enclosure
Device application Low voltage electrical distribution
Enclosure type Functional enclosure delivered in kit form
Weatherproof enclosure
Metal enclosure
Indoor enclosure
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Kit composition Uprights
Rear plate
2 side panel
Top plate
Bottom plate
4 mouting bracket
Additional information Can be combined side by side and one on top of another
Type of front plate Without to be ordered separately
Number of vertical modules [50 mm] 23
Number of 18 mm modules per row 24
Standards IEC 61439-1
IEC 61439-2
IEC 62208
Product certifications ASTA
EAC
Complementary
[Ui] rated insulation voltage 1000 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 630 A at 40 °C conforming to IEC 61439-2
Short-circuit current 50 kA
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-1
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-1
Electrical insulation class Class I
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 575 mm
Height 1250 mm
Depth 260 mm
Net weight 23.76 kg
Environment
IP degree of protection IP55 with door
IK degree of protection IK10 with door conforming to EN/IEC 62262
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 64.000 cm
Package 1 Length 126.000 cm
Package 1 Weight 24.330 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 7
Package 2 Height 96.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 196.500 kg