|
|
|
LVS08329
Door, PrismaSeT G, plain type with frame, 33M, W600, IP55, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Door
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Provided equipment
|
Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
|
Type of door
|
Plain
|
IP degree of protection
|
IP55
|
Complementary
Installation description
|
Wall-mounted enclosure - width 600 mm
Extension enclosure - width 600 mm
|
Door opening side
|
Reversible
|
Number of locks
|
3
|
Door opening angle
|
180 °
|
Number of vertical modules [50 mm]
|
33
|
Enclosure material
|
Treated sheet steel
|
Quantity per set
|
Set of 1
|
Height
|
1750 mm
|
Width
|
600 mm
|
Depth
|
26 mm
|
Net weight
|
26.76 kg
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Environment
IK degree of protection
|
IK10 conforming to EN/IEC 62262
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.0 cm
|
Package 1 Width
|
60.0 cm
|
Package 1 Length
|
174.0 cm
|
Package 1 Weight
|
26.75 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
86.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
561.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|