Schneider-Electric
 
LVS08394 picture- Schneider-electric
LVS08394
Plinth cover panels, PrismaSeT G, Plinth cover panel, W300mm, IP55, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Plinth cover panels
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP55 enclosure
Complementary
Installation description Floor-standing enclosure - width 300 mm
Quantity per set Set of 1
Height 150 mm
Width 300 mm
Net weight 2.72 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 23.5 cm
Package 1 Length 33.0 cm
Package 1 Weight 2.746 kg
Unit Type of Package 2 P12
Number of Units in Package 2 180
Package 2 Height 86.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 506.0 kg
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
Halogen content performance Halogen free plastic parts product