Schneider-Electric
 
LVS03001 picture- Schneider-electric
LVS03001
Rail, PrismaSeT G, for modular device, W600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G
PrismaSeT Prisma Pack 250
Type of rail Modular
Installed device Acti 9: fixed C120 without earth leakage protection - control: toggle
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2RTn
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Vigilohm: IM20
Vigilohm: IM20H
Vigilohm: fixed IM9
Vigilohm: fixed IM9-OL
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
Acti 9: fixed 1/2 or 1 module lamp - horizontal installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed measurement device - horizontal installation
Multi9: fixed measurement device - horizontal installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Poles description 1 x 3P: fixed C120
1 x 4P: fixed C120
9 x 3P: fixed GV2LE
9 x 3P: fixed GV2ME
9 x 3P: fixed GV2RTn
1 x 3P: fixed iC120
1 x 4P: fixed iC120
1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed NG125 NA
1 x 4P: fixed NG125 NA
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Number of vertical modules [50 mm] 2 module(s): 1/2 or 1 module lamp, direct in 600 mm Widefloor-standing enclosure
2 module(s): 1/2 or 1 module lamp, direct in 600 mm Widewall-mounted enclosure
5 module(s): C120 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): C120 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2LE, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2LE, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2ME, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2ME, direct in 600 mm Widewall-mounted enclosure
3 module(s): GV2RTn, direct in 600 mm Widefloor-standing enclosure
3 module(s): GV2RTn, direct in 600 mm Widewall-mounted enclosure
5 module(s): iC120 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): iC120 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
3 module(s): IM20 in 600 mm Widefloor-standing enclosure
3 module(s): IM20 in 600 mm Widewall-mounted enclosure
3 module(s): IM20H in 600 mm Widefloor-standing enclosure
3 module(s): IM20H in 600 mm Widewall-mounted enclosure
3 module(s): IM9 in 600 mm Widefloor-standing enclosure
3 module(s): IM9 in 600 mm Widewall-mounted enclosure
3 module(s): IM9-OL in 600 mm Widefloor-standing enclosure
3 module(s): IM9-OL in 600 mm Widewall-mounted enclosure
4 module(s): INS100, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS100, direct in 600 mm Widewall-mounted enclosure
5 module(s): INS100, direct in 600 mm Widefloor-standing enclosure
5 module(s): INS100, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS125, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS125, direct in 600 mm Widewall-mounted enclosure
5 module(s): INS125, direct in 600 mm Widefloor-standing enclosure
5 module(s): INS125, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS160, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS160, direct in 600 mm Widewall-mounted enclosure
5 module(s): INS160, direct in 600 mm Widefloor-standing enclosure
5 module(s): INS160, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS40, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS40, direct in 600 mm Widewall-mounted enclosure
4 module(s): INS63, direct in 600 mm Widefloor-standing enclosure
4 module(s): INS63, direct in 600 mm Widewall-mounted enclosure
2 module(s): measurement device, direct in 600 mm Widefloor-standing enclosure
2 module(s): measurement device, direct in 600 mm Widewall-mounted enclosure
2 module(s): measurement device, direct in 600 mm WidePack enclosure
3 module(s): modular device <= 40 A, direct in 600 mm Widefloor-standing enclosure
3 module(s): modular device <= 40 A, direct in 600 mm Widewall-mounted enclosure
8 module(s): modular device <= 40 A, direct in 600 mm Widefloor-standing enclosure
8 module(s): modular device <= 40 A, direct in 600 mm Widewall-mounted enclosure
6 module(s): modular device <= 40 A, direct in 600 mm WidePack enclosure
6 module(s): modular device, direct in 600 mm WidePack enclosure
4 module(s): modular device, direct in 600 mm Widefloor-standing enclosure
4 module(s): modular device, direct in 600 mm Widewall-mounted enclosure
5 module(s): NG125 without earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG125 without earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG125 NA, direct in 600 mm Widefloor-standing enclosure
5 module(s): NG125 NA, direct in 600 mm Widewall-mounted enclosure
3 module(s): RH10, direct in 600 mm Widefloor-standing enclosure
3 module(s): RH10, direct in 600 mm Widewall-mounted enclosure
3 module(s): RH21, direct in 600 mm Widefloor-standing enclosure
3 module(s): RH21, direct in 600 mm Widewall-mounted enclosure
3 module(s): RH99, direct in 600 mm Widefloor-standing enclosure
3 module(s): RH99, direct in 600 mm Widewall-mounted enclosure
5 module(s): C120 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): C120 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): iC120 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): iC120 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
5 module(s): NG125 with earth leakage protection , direct in 600 mm Widefloor-standing enclosure
5 module(s): NG125 with earth leakage protection , direct in 600 mm Widewall-mounted enclosure
9 mm pitches 48
Quantity per set Set of 1
Height 52 mm
Width 468 mm
Depth 100 mm
Net weight 0.24 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 10.500 cm
Package 1 Length 47.000 cm
Package 1 Weight 234.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 14.000 cm
Package 2 Width 48.000 cm
Package 2 Length 50.000 cm
Package 2 Weight 6.470 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 62.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 88.000 kg
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
Halogen content performance Halogen free plastic parts product