Schneider-Electric
 
LVS08386 picture- Schneider-electric
LVS08386
Canopy, PrismaSeT G, for Enclosure W600, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Canopy
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Quantity per set Set of 1
Height 55 mm
Width 600 mm
Depth 305 mm
Net weight 2.62 kg
Material Treated sheet steel
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 30.5 cm
Package 1 Length 57.0 cm
Package 1 Weight 2.762 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 76.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 144.0 kg
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
Halogen content performance Halogen free plastic parts product