Schneider-Electric
 
LVS08833 picture- Schneider-electric
LVS08833
Canopy, PrismaSeT G, for Enclosure W600+W300+W600, IP31
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Canopy
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP31
Complementary
Installation description 2 floor-standing enclosure + duct - width 600 + 600 + 300 mm
2 wall-mounted enclosure + duct - width 600 + 600 + 300 mm
Quantity per set Set of 1
Height 45 mm
Width 1500 mm
Depth 280 mm
Net weight 6.32 kg
Surface finish Matt
Textured
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 30.0 cm
Package 1 Length 152.5 cm
Package 1 Weight 6.12 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 45
Package 2 Height 100 cm
Package 2 Width 120 cm
Package 2 Length 200 cm
Package 2 Weight 295.4 kg
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
Halogen content performance Halogen free plastic parts product