Schneider-Electric
 
LVS08876 picture- Schneider-electric
LVS08876
Support gland plate, PrismaSeT G, cut-outs, FL21 gland plate, for enclosure, W600mm/300mm, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Support gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Material Metal
Quantity per set Set of 1
Depth 180 mm
Net weight 0.48 kg
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 27.5 cm
Package 1 Length 30.0 cm
Package 1 Weight 571.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 72
Package 2 Height 40.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 52.5 kg
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
Halogen content performance Halogen free plastic parts product