Schneider-Electric
 
LVS08897 picture- Schneider-electric
LVS08897
Gland plate, PrismaSeT G, membrane type, 2 entries with dia 28 to 60mm, Insulated, IP30 to IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP31 enclosure
IP30 enclosure
IP55 enclosure
IP43 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate Membrane
Mounting location Top
Bottom
Material Insulated material
Cable entry number 2 diameter: 28…60 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.48 kg
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 9.3 cm
Package 1 Length 22.3 cm
Package 1 Weight 1.068 kg
Unit Type of Package 2 S02
Number of Units in Package 2 9
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.857 kg
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 247.5 kg