Schneider-Electric
 
LVS08898 picture- Schneider-electric
LVS08898
Gland plate, PrismaSeT G, knockouts type, 39 inlet with dia 7 to 26MM, Insulated, direct mounting, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Type of gland plate Knockouts
Mounting location Bottom
Top
Material Insulated material
Cable entry number 39 diameter: 7…26 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.36 kg
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 16.100 cm
Package 1 Length 25.000 cm
Package 1 Weight 352.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 35.000 cm
Package 2 Width 34.000 cm
Package 2 Length 68.500 cm
Package 2 Weight 16.373 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 85.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 103.500 kg
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
Halogen content performance Halogen free plastic parts product