|
|
|
LVS08898
Gland plate, PrismaSeT G, knockouts type, 39 inlet with dia 7 to 26MM, Insulated, direct mounting, IP55, white, RAL 9003
|
|
|
Main
Range of product
|
PrismaSeT G
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Product or component type
|
Gland plate
|
Accessory / separate part categor
|
Enclosure accessory
|
Product compatibility
|
IP55 enclosure
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure - width 600 mm
|
Type of gland plate
|
Knockouts
|
Mounting location
|
Bottom
Top
|
Material
|
Insulated material
|
Cable entry number
|
39 diameter: 7…26 mm
|
Quantity per set
|
Set of 1
|
Depth
|
180 mm
|
Net weight
|
0.36 kg
|
Colour
|
White (RAL 9003)
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.200 cm
|
Package 1 Width
|
16.100 cm
|
Package 1 Length
|
25.000 cm
|
Package 1 Weight
|
352.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
35.000 cm
|
Package 2 Width
|
34.000 cm
|
Package 2 Length
|
68.500 cm
|
Package 2 Weight
|
16.373 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
85.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
103.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|