|
|
|
LVS08826
Reinforcement cross-member, PrismaSeT G, 2 Lifting Cross-Members W600+600+300+300+300mm, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Reinforcement cross-member
|
Accessory / separate part categor
|
Enclosure accessory
|
Accessory / separate part type
|
Lifting
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Product compatibility
|
IP43 enclosure
IP30 enclosure
IP31 enclosure
|
Complementary
Installation description
|
2 wall-mounted enclosure + 3 ducts
2 floor-standing enclosure + 3 ducts
|
Quantity per set
|
Set of 2
|
Material
|
Steel
|
Height
|
125 mm
|
Width
|
2100 mm
|
Depth
|
20 mm
|
Net weight
|
11.75 kg
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
16.400 cm
|
Package 1 Length
|
211.000 cm
|
Package 1 Weight
|
14.327 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
39.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
202.000 cm
|
Package 2 Weight
|
368.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|