|
|
|
LVS04233
Cable trunking, PrismaSeT P & G, adhesive trunking 30x30 mm, L2000mm, Set of 30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Cable trunking
|
Accessory / separate part categor
|
Trunking accessory
|
Accessory / separate part type
|
Cable duct
|
Range compatibility
|
PrismaSeT PrismaSeT P door
PrismaSeT PrismaSeT G door
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Mounting mode
|
Adhesive
|
Mounting support
|
Door
|
Quantity per set
|
Set of 30
|
Length
|
2000 mm
|
Height
|
30 mm
|
Width
|
30 mm
|
Net weight
|
0.52 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
3.0 cm
|
Package 1 Length
|
200.0 cm
|
Package 1 Weight
|
518.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
18.0 cm
|
Package 2 Width
|
18.5 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
16.768 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
360
|
Package 3 Height
|
48.0 cm
|
Package 3 Width
|
120.0 cm
|
Package 3 Length
|
202.0 cm
|
Package 3 Weight
|
217.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|