Schneider-Electric
 
LVS04233 picture- Schneider-electric
LVS04233
Cable trunking, PrismaSeT P & G, adhesive trunking 30x30 mm, L2000mm, Set of 30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Cable trunking
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P door
PrismaSeT PrismaSeT G door
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting mode Adhesive
Mounting support Door
Quantity per set Set of 30
Length 2000 mm
Height 30 mm
Width 30 mm
Net weight 0.52 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 518.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.0 cm
Package 2 Width 18.5 cm
Package 2 Length 202.0 cm
Package 2 Weight 16.768 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 360
Package 3 Height 48.0 cm
Package 3 Width 120.0 cm
Package 3 Length 202.0 cm
Package 3 Weight 217.0 kg