Schneider-Electric
 
LVS03011 picture- Schneider-electric
LVS03011
Rail, PrismaSeT G, for adjustable modular device, W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Type of rail Adjustable
Modular
Installed device TeSys: fixed GV2L
TeSys: fixed GV2P
TeSys: fixed GV3
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Altistart: ATS01N103/106FT
TeSys: fixed D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
TeSys: fixed TeSys U - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
4 x 4P: fixed D or K contactors <= 40 A horizontal installation
4 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
4 x 3P: fixed GV2L
4 x 3P: fixed GV2P
3 x 3P: fixed GV3
3 x 3P: fixed GV3Pxx1 + LC1D40 to D65 horizontal installation
4 x 3P: fixed TeSys U horizontal installation
1 x 3P or 4P: fixed NSXm vertical installation
Complementary
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Number of vertical modules [50 mm] 4 module(s): ATS01N103/106FT in 300 mm Widefloor-standing duct
4 module(s): ATS01N103/106FT in 300 mm Widewall-mounted duct
3 module(s): D or K contactors <= 40 A, direct in 300 mm Widefloor-standing duct
3 module(s): D or K contactors <= 40 A, direct in 300 mm Widewall-mounted duct
5 module(s): GV2 + D or K contactors <= 40 A, direct in 300 mm Widefloor-standing duct
5 module(s): GV2 + D or K contactors <= 40 A, direct in 300 mm Widewall-mounted duct
3 module(s): GV2L, direct in 300 mm Widefloor-standing duct
3 module(s): GV2L, direct in 300 mm Widewall-mounted duct
3 module(s): GV2P, direct in 300 mm Widefloor-standing duct
3 module(s): GV2P, direct in 300 mm Widewall-mounted duct
5 module(s): GV3, direct in 300 mm Widefloor-standing duct
5 module(s): GV3, direct in 300 mm Widewall-mounted duct
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 300 mm Widefloor-standing duct
7 module(s): GV3Pxx1 + LC1D40 to D65, direct in 300 mm Widewall-mounted duct
5 module(s): NG160 without earth leakage protection , direct in 300 mm Widefloor-standing duct
5 module(s): NG160 without earth leakage protection , direct in 300 mm Widewall-mounted duct
5 module(s): NG160 NA without earth leakage protection , direct in 300 mm Widefloor-standing duct
5 module(s): NG160 NA without earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm without earth leakage protection , direct in 300 mm Widefloor-standing duct
7 module(s): NSXm without earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm without earth leakage protection , connection block in 300 mm Widefloor-standing duct
7 module(s): NSXm without earth leakage protection , connection block in 300 mm Widewall-mounted duct
5 module(s): TeSys U, direct in 300 mm Widefloor-standing duct
5 module(s): TeSys U, direct in 300 mm Widewall-mounted duct
4 module(s): TeSys U, direct in 300 mm Widefloor-standing duct
4 module(s): TeSys U, direct in 300 mm Widewall-mounted duct
7 module(s): NSXm with earth leakage protection , direct in 300 mm Widefloor-standing duct
7 module(s): NSXm with earth leakage protection , direct in 300 mm Widewall-mounted duct
7 module(s): NSXm with earth leakage protection , connection block in 300 mm Widefloor-standing duct
7 module(s): NSXm with earth leakage protection , connection block in 300 mm Widewall-mounted duct
9 mm pitches 20
Quantity per set Set of 1
Height 58 mm
Width 217 mm
Depth 97 mm
Net weight 0.18 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 5.7 cm
Package 1 Length 21.6 cm
Package 1 Weight 242.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 23.2 cm
Package 2 Length 30.4 cm
Package 2 Weight 2.576 kg
Unit Type of Package 3 P12
Number of Units in Package 3 130
Package 3 Height 28.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 44.5 kg
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
Halogen content performance Halogen free plastic parts product