|
|
|
LVS04220
Mounting plate, PrismaSeT G, for terminal block and Linergy TB earth bar
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G duct
|
Installation description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
Installed device
|
Connection: earth bars
Connection: terminal blocks
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Width
|
215 mm
|
Height
|
35 mm
|
Depth
|
82 mm
|
Net weight
|
0.46 kg
|
Quantity per set
|
2
|
Functional unit
|
300 mm PrismaSeT G floor-standing duct connection earth bars
300 mm PrismaSeT G wall-mounted duct connection earth bars
300 mm PrismaSeT G floor-standing duct connection terminal blocks
300 mm PrismaSeT G wall-mounted duct connection terminal blocks
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
10.5 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
447.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
14
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.49 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
448
|
Package 3 Height
|
70.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
218.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|