Schneider-Electric
 
LVS03221 picture- Schneider-electric
LVS03221
Divisible blanking plate, PrismaSeT P & G, 4M, W90mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Divisible blanking plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Pack enclosure
Quantity per set Set of 4
Height 46 mm
Width 90 mm
Net weight 0.03 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.600 cm
Package 1 Length 9.200 cm
Package 1 Weight 31.500 g
Unit Type of Package 2 S02
Number of Units in Package 2 144
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.848 kg