Schneider-Electric
 
LVS01259 picture- Schneider-electric
LVS01259
Front cover support upright, PrismaSeT G, 2 Plate Uprights, 33M, IP30, for enclosure W600mm/850mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front cover support upright
Accessory / separate part categor Mounting accessory
Spare part
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Complementary
Installation description Extension enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 33
Quantity per set Set of 2
Height 35 mm
Width 1650 mm
Depth 11 mm
Net weight 1.96 kg
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 6.0 cm
Package 1 Length 166.0 cm
Package 1 Weight 2.178 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 20 cm
Package 2 Width 120 cm
Package 2 Length 202 cm
Package 2 Weight 131 kg
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
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes