Schneider-Electric
 
LVS03218 picture- Schneider-electric
LVS03218
Front plate, PrismaSeT G, for modular device, 5M, W850, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Modular
Installed device ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection
Multi9: fixed NG125 with earth leakage protection
ComPact: fixed NG160 with earth leakage protection
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P: modular rail support: INS100 vertical installation
4 x 4P: modular rail support: INS100 vertical installation
4 x 3P: modular rail support: INS125 vertical installation
4 x 4P: modular rail support: INS125 vertical installation
4 x 3P: modular rail support: INS160 vertical installation
4 x 4P: modular rail support: INS160 vertical installation
24 x 1P: modular rail support: iC120
12 x 2P: modular rail support: iC120
8 x 3P: modular rail support: iC120
6 x 4P: modular rail support: iC120
12 x 2P: modular rail support: NG125
8 x 3P: modular rail support: NG125
6 x 4P: modular rail support: NG125
7 x 3P: modular rail support: NG160
5 x 4P: modular rail support: NG160
5 x 2P: modular rail support: iC120
3 x 3P: modular rail support: iC120
3 x 4P: modular rail support: iC120
6 x 2P: modular rail support: NG125
4 x 3P: modular rail support: NG125
3 x 4P: modular rail support: NG125
3 x 3P: modular rail support: NG160
2 x 4P: modular rail support: NG160
1 x 3P or 4P: modular rail support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
9 mm pitches 72
Number of 18 mm modules per row 36
Number of vertical modules [50 mm] 5
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 850 mm
Net weight 1.52 kg
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 1P 24 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 2P 12 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 3P 8 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 4P 6 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 2P 12 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 3P 8 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 4P 6 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed 3P 7 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed 4P 5 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 2P 5 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 3P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 4P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed 2P 6 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed 4P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed 3P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed 4P 2 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 5
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 25 cm
Package 1 Length 75 cm
Package 1 Weight 1.536 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10 cm
Package 2 Width 27.3 cm
Package 2 Length 76 cm
Package 2 Weight 9.692 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 44 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 108.5 kg
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
Halogen content performance Halogen free plastic parts product