Schneider-Electric
 
LVS08900 picture- Schneider-electric
LVS08900
Switchboard identification plate, PrismaSeT P and G, for enclosure, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Switchboard identification plate
Accessory / separate part categor Marking accessory
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Installation description Cubicle
Cubicle duct
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 12
Net weight 0.1 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 12.3 cm
Package 1 Length 17.8 cm
Package 1 Weight 101.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 90
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.706 kg