Schneider-Electric
 
LVS08915 picture- Schneider-electric
LVS08915
Clip-on label, PrismaSeT P and G, 18X72, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Clip-on label
Accessory / separate part categor Marking accessory
Provided equipment 1 transparent cover
1 support
1 paper label
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Mounting mode By clips
By screws
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 18 mm
Width 72 mm
Net weight 0.01 kg
Colour White (RAL 9001)
Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 8 cm
Package 1 Length 9 cm
Package 1 Weight 99 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.335 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 42 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 55 kg