Schneider-Electric
 
LVS08962 picture- Schneider-electric
LVS08962
Spray Paint, PrismaSeT P & G, Touch-Up, RAL9003, white
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Spray paint
Accessory / separate part type Touch-up paint
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Complementary
Volume 15 ml
Installation description Cubicle
Floor-standing enclosure
Pack enclosure
Wall-mounted enclosure
Quantity per set Set of 1
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 5.2 cm
Package 1 Length 14.6 cm
Package 1 Weight 177 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 16 cm
Package 2 Width 18 cm
Package 2 Length 23.7 cm
Package 2 Weight 2.332 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 49 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 44 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations