Schneider-Electric
 
LVS04024 picture- Schneider-electric
LVS04024
Connection, Linergy FM, 200A, to connect Linergy BS multi-stage busbar to Linergy FM device feeder, set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy FM
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy FM device feeder
Accessory / separate part categor Current distribution accessory
Provided equipment Fixing screws
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy FM distribution block
Linergy BS busbar
Poles description 4P
Installation description Cubicle duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device Linergy FM 200 A
[Ie] rated operational current 200 A
Colour Anthracite grey (RAL 7016)
Length 570 mm
Net weight 2.02 kg
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 11.5 cm
Package 1 Length 56.5 cm
Package 1 Weight 1.917 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 47.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 80.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins