|
|
|
LVS04152
Tap-off unit, Linergy BW, 55A, spring terminals 1 x 16mm², IPXXB, set of 12
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy BW
|
Product or component type
|
Tap-off unit
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
|
Product destination
|
Busbar
|
Complementary
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
|
[Ie] rated operational current
|
55 A
|
Connections - terminals
|
1 spring terminal 16 mm²
|
Quantity per set
|
Set of 12
|
Net weight
|
0.40 kg
|
Environment
IP degree of protection
|
IPxx B
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.7 cm
|
Package 1 Width
|
4.8 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
320.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.0 cm
|
Package 2 Width
|
23.0 cm
|
Package 2 Length
|
25.2 cm
|
Package 2 Weight
|
3.213 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
360
|
Package 3 Height
|
59.0 cm
|
Package 3 Width
|
60.0 cm
|
Package 3 Length
|
80.0 cm
|
Package 3 Weight
|
122.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|