Schneider-Electric
 
LVS03332 picture- Schneider-electric
LVS03332
Front plate, PrismaSeT G, for NSXm/VIGI/SDx, 3M, horizontal, fixed, toggle, cut-out, W850
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 75 cm
Package 1 Weight 1.121 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 16.5 cm
Package 2 Width 53.5 cm
Package 2 Length 82 cm
Package 2 Weight 6.548 kg
Unit Type of Package 3 P12
Number of Units in Package 3 15
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 31.5 kg
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
Halogen content performance Halogen free plastic parts product