Device mounting
|
Surface
|
Cover type
|
Transparent
|
Socket number
|
1
|
Type of measurement
|
Voltage
Current
Active power
Apparent power
Energy
Time of use
Charging time
Total energy consumption (kWh)
Total energy cost (euros)
|
Device composition
|
Reinforced contacts
|
Event management
|
Over temperature
Over current
Charging started
Charging stopped
|
Accuracy
|
Voltage: +/- 2 %
Current: +/- 2 %
Power: +/- 5 %
Energy: +/- 2 %
|
Function available
|
Remote switch on/off
Socket locking
Charging scheduling
|
Communication network type
|
Wireless Zigbee 3.0
|
Local signalling
|
LED
|
[Ue] rated operational voltage
|
230 V AC
|
Signalling function
|
On/off indication
|
Condition of use
|
Indoor/outdoor
|
Fixing mode
|
By screws
|
Clamping connection capacity
|
2.5 mm²
|
Material
|
PP (polypropylene): body
PC (polycarbonate): cover
|
Surface finish
|
Matt
|
Connections - terminals
|
Screw terminal
|
Height
|
212 mm
|
Width
|
134.4 mm
|
Depth
|
72.6 mm
|
Chemical and detergent products resistance
|
Resistant to alcohols
Resistant to oils
Ultraviolet rays
Resistant to soapy water
|
Standards
|
IEC 60884-1:2022
NF C 61-314
|
[In] rated current
|
16 A at 35 °C conforming to IEC 60884
8 A at 45 °C conforming to NF C 61-314
|
Product certifications
|
CE
NF
RoHS
|
IP degree of protection
|
IP66 lid closed
IP44 plug inserted
|
Environmental characteristic
|
No exposure to direct radiation from sunlight
|
Clamping connection capacity
|
2.5 mm²cable
|