|
|
|
TCSECL1M3M40S2
Ethernet ConneXium cable - M12 connector - RJ45 connector - IP67 - 40 m
|
|
|
Main
Range of product
|
ConneXium
|
Accessory / separate part categor
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Product or component type
|
Ethernet copper cable for IP67 switch
|
Accessory / separate part destination
|
Ethernet IP67 switch
|
Cable length
|
40 m
|
Complementary
Range compatibility
|
OsiSense XG
Transparent Ready
Twido
Modicon M340 automation platform
|
Electrical connection
|
1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding
1 male connector, RJ45 straight connector
|
Conductor material
|
Copper
|
Net weight
|
2 kg
|
Environment
IP degree of protection
|
IP67
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
36.0 cm
|
Package 1 Length
|
36.0 cm
|
Package 1 Weight
|
1.551 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
17.41 kg
|
Offer Sustainability
|
|