Schneider-Electric
 
LVS04509 picture- Schneider-electric
LVS04509
Profile busbar, Linergy LGYE, 3200A, for a vertical installation, L1625mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Profile busbar
Product name Linergy LGYE
Range compatibility PrismaSeT PrismaSeT P enclosure
Busbar description Linergy
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: lateral
Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
[Ui] rated insulation voltage 1000 V
[Uimp] rated impulse withstand voltage 12 kV (degree of pollution: 3)
[Ie] rated operational current 3200 A
[Icw] rated short-time withstand current 60 kA (1 s) for 2 supports (horizontal position)
85 kA (1 s) for 3 supports (horizontal position)
85 kA (1 s) for 7 supports (lateral position)
100 kA (1 s) for 4 supports (horizontal position)
100 kA (1 s) for 9 supports (lateral position)
60 kA (1 s) for 3 supports (lateral position)
75 kA (1 s) for 5 supports (lateral position)
Permissible current 3200 A at 35 °C: <= IP31
2800 A at 35 °C: > IP31
Length 1625 mm
Colour Natural
Type of busbar connection Double t-slot
Connection pitch Free connection position
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 15.800 cm
Package 1 Length 177.500 cm
Package 1 Weight 15.540 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 18
Package 2 Height 27.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 300.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
Halogen content performance Halogen free plastic parts product