Schneider-Electric
 
LVS04642 picture- Schneider-electric
LVS04642
Mounting hardware, PrismaSeT P, for Linergy LGY busbar, Joint > 80 mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGY
Range compatibility Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P enclosure
Complementary
Cubicle-device connection Joint > 80 mm
Quantity per set Set of 1
Net weight 0.12 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 2.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 174.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.666 kg
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
Halogen content performance Halogen free plastic parts product