Schneider-Electric
 
LVS04653 picture- Schneider-electric
LVS04653
Busbar support, PrismaSeT P, for Linergy BS rear vertical support, 5mm/10mm barbar
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Complementary
Cubicle-device connection Linergy BS rear busbar - fixed
Installation description Cubicle - width 650 mm
Permissible current 800 A - busbar cross section: 60 x 5 mm
1000 A - busbar cross section: 80 x 5 mm
Quantity per set Set of 1
Net weight 2.12 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 6.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.079 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 21.432 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 271.000 kg