Schneider-Electric
 
LVS04052 picture- Schneider-electric
LVS04052
Multi-stage distribution block, LINERGY BS, 4P Multistage Busbar 160A 52holes
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Multi-stage distribution block
Product name Linergy BS
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Product compatibility Spacial enclosures
IP degree of protection IPxx B
Complementary
Mounting support Prisma upright
Plain backplate
Mounting mode Horizontal
Vertical
Poles description 4P
[Ue] rated operational voltage 440 V AC
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A
[In] rated current 160 A at 40 °C
[Icw] rated short-time withstand current 10 kA for 1 s
[Ipk] rated peak withstand current 30 kA
I²t on activation 100000000 A².s
Busbar cross section 15 x 5 mm
Connections - terminals Supply: crimped lug50 mm²
Supply: flexible bars, 20 x 2 mm
Distribution: M6 holes (phase) , 13 x 1…50 mm²
Height 235 mm
Width 470 mm
Depth 115 mm
Net weight 2.72 kg
Environment
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 25.5 cm
Package 1 Length 55.0 cm
Package 1 Weight 2.658 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 92.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 91.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes