Schneider-Electric
 
LVS04197 picture- Schneider-electric
LVS04197
Insulating plate, Linergy BS, H 1500mm W 250mm, multi stage busbar protection, for ducts PrismaSeT G W300 / PrismaSeT P W400
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Insulating plate
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P duct
IP degree of protection IPxx B
Barrier position Front
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Duct - width 400 mm
Number of vertical modules [50 mm] 30
Installed device Multi-stage busbar
[Ie] rated operational current 630 A
Quantity per set Set of 1
Material Plastic
Height 1500 mm
Width 250 mm
Net weight 0.74 kg
Colour Transparent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 23.500 cm
Package 1 Length 150.200 cm
Package 1 Weight 758.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 240
Package 2 Height 74.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 204.500 kg