This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Environmental disclosure
PrismaSeT G WALL MOUNTED ENCLOSURE Up to 630A – IP30
English
2024-07-03
Declaration of conformity
LVS04197 China RoHS Declaration
English
2024-07-02
LVS04197 China RoHS Declaration
Insulating plate, Linergy BS, H 1500mm W 250mm, multi stage busbar protection, for ducts PrismaSeT G W300 / PrismaSeT P W400
LVS04197 EU RoHS Declaration
English
2024-07-02
LVS04197 EU RoHS Declaration
Insulating plate, Linergy BS, H 1500mm W 250mm, multi stage busbar protection, for ducts PrismaSeT G W300 / PrismaSeT P W400
LVS04197 REACh Declaration
English
2024-07-02
LVS04197 REACh Declaration
Insulating plate, Linergy BS, H 1500mm W 250mm, multi stage busbar protection, for ducts PrismaSeT G W300 / PrismaSeT P W400
User guide
PrismaSeT Active - Guide d'installation et de maintenance
French
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
English
2024-07-03
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
PrismaSeT Руководство по монтажу и техническому обслуживанию