Schneider-Electric
 
LVS04108 picture- Schneider-electric
LVS04108
Busbar, Linergy BW, 4P, 125A, insulated busbar, vertical, L750mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BW
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
IP degree of protection IPxx B
Busbar description Insulated bar
Quantity per set Set of 1
Complementary
Poles description 4P
Installation direction Vertical, operating position: rear
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure
[Ui] rated insulation voltage 500 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 125 A
[Icw] rated short-time withstand current 8.5 kA (1 s)
[Ipk] rated peak withstand current 20 kA
I²t on activation 72250 kA².s
Permissible current 125 A
Length 750 mm
Height 85 mm
Depth 35 mm
Net weight 2.34 kg
Type of busbar connection M6 threaded hole
Connection pitch Connection each 25 mm
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.8 cm
Package 1 Length 91.5 cm
Package 1 Weight 2.342 kg
Unit Type of Package 2 P12
Number of Units in Package 2 60
Package 2 Height 48.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 152.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins