Schneider-Electric
 
LVS04201 picture- Schneider-electric
LVS04201
Bar, Linergy TB, 12x3mm Dir.Earth Bar 35², L330mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Bar
Product name Linergy TB
Accessory / separate part categor Earthing accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Provided equipment 1 35 mm² terminal
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm
Pack enclosure - width 550 mm
Quantity per set Set of 1
Length Total: 450 mm
Useful: 330 mm
Width 13 mm
Depth 3 mm
Net weight 0.16 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 2.0 cm
Package 1 Length 46.4 cm
Package 1 Weight 169.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 13.0 cm
Package 2 Width 38.5 cm
Package 2 Length 58.5 cm
Package 2 Weight 7.314 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 54.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 99.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product