|
|
|
LVS04746
Insulated flexible bar, PrismaSeT P and G, 400 A, busbar size 24 x 5mm, length 1800mm, set of 1
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Insulated flexible bar
|
Product name
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
|
Accessory / separate part categor
|
Current distribution accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
[Ie] rated operational current
|
400 A
|
Busbar cross section
|
24 x 5 mm
|
Length
|
1800 mm
|
Net weight
|
2.48 kg
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
12.0 cm
|
Package 1 Length
|
193.5 cm
|
Package 1 Weight
|
2.554 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
29.5 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
200.0 cm
|
Package 2 Weight
|
278.0 kg
|
Offer Sustainability
|
|