Schneider-Electric
 
LVS04746 picture- Schneider-electric
LVS04746
Insulated flexible bar, PrismaSeT P and G, 400 A, busbar size 24 x 5mm, length 1800mm, set of 1
Schneider Electric
Download & Documents 1 to 18 of 18
Environmental disclosure
 
PrismaSeT G WALL MOUNTED ENCLOSURE Up to 630A – IP30 English   2024-07-03       
 
Catalogue
 
Catalog PrismaSeT G Active English   2024-06-30       
Catalog PrismaSeT P English   2024-06-15       
Catalogue PrismaSeT G English   2024-06-15       
Catalogue PrismaSeT P Active English   2024-06-30       
PrismaSeT 6300 Catalog English   2024-06-15  summary
PrismaSeT 6300 Catalog

This catalog presents the Schneider Electric Low voltage switchboards PrismaSeT 6300.
 
Universal Enclosures - 2023 Catalog (English) English   2024-06-30  summary
Universal Enclosures - 2023 Catalog (English)

This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
 
 
Declaration of conformity
 
LVS04746 China RoHS Declaration English   2024-07-02  summary
LVS04746 China RoHS Declaration

Insulated flexible bar, PrismaSeT P and G, 400 A, busbar size 24 x 5mm, length 1800mm, set of 1
 
LVS04746 EU RoHS Declaration English   2024-07-02  summary
LVS04746 EU RoHS Declaration

Insulated flexible bar, PrismaSeT P and G, 400 A, busbar size 24 x 5mm, length 1800mm, set of 1
 
LVS04746 REACh Declaration English   2024-07-02  summary
LVS04746 REACh Declaration

Insulated flexible bar, PrismaSeT P and G, 400 A, busbar size 24 x 5mm, length 1800mm, set of 1
 
 
User guide
 
PrismaSeT Active - Guide d'installation et de maintenance French   2024-06-15       
PrismaSeT Active - Installation and Maintenance Guide English   2024-07-03  summary
PrismaSeT Active - Installation and Maintenance Guide

This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
 
PrismaSeT Руководство по монтажу и техническому обслуживанию Russian   2024-05-15       
 
Declaration of conformity
 
Declaratie de conformitate PrismaSeT G Romanian   2024-07-03       
Declaratie de conformitate PrismaSeT P Romanian   2024-07-03       
 
Technical illustration
 
PrismaSeT_LVS04746_Insulated Flex.Bar 24X5 L1800 English   2024-03-20       
 
Promotional video
 
Video - PrismaSeT Active - Wireless Panel Server Installation English   2024-07-03       
 
CAD
 
PrismaSeT Insulated Flex.Bar 24X5 L1800 - 3D CAD SILENT   2024-04-15