Schneider-Electric
 
LVS04753 picture- Schneider-electric
LVS04753
Insulated flexible bar, PrismaSeT P and G, 660 A, busbar size 32 x 8mm, length 1800mm, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Insulated flexible bar
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Installed device ComPact: NSX630
ComPact: CVS630
[Ie] rated operational current 660 A
Busbar cross section 32 x 8 mm
Length 1800 mm
Net weight 4.88 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.5 cm
Package 1 Length 194.0 cm
Package 1 Weight 4.827 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 100
Package 2 Height 29.0 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 501.0 kg