Schneider-Electric
 
LVS04772 picture- Schneider-electric
LVS04772
Flat washer, Linergy LGY, M8, 20mm dia, for flexible busbar, set of 20
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Flat washer
Product name Linergy LGY
Accessory / separate part categor Fixing accessory
Range compatibility Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
ISO thread M8
External diameter 20 mm
Quantity per set Set of 20
Colour Natural
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 78.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.819 kg
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
Halogen content performance Halogen free plastic parts product