|
|
|
LVS04772
Flat washer, Linergy LGY, M8, 20mm dia, for flexible busbar, set of 20
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Flat washer
|
Product name
|
Linergy LGY
|
Accessory / separate part categor
|
Fixing accessory
|
Range compatibility
|
Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
|
Complementary
Installation description
|
Cubicle
|
ISO thread
|
M8
|
External diameter
|
20 mm
|
Quantity per set
|
Set of 20
|
Colour
|
Natural
|
Net weight
|
0.08 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
2.000 cm
|
Package 1 Length
|
6.500 cm
|
Package 1 Weight
|
78.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.819 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|