Schneider-Electric
 
LVS03500 picture- Schneider-electric
LVS03500
Mounting plate, PrismaSeT P, for MTZ2/NW 3P/4P, vertical fixed/withdrawable, toggle, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 600 mm
Cubicle - width 650 mm depth 1000 mm
Installed device Masterpact: drawout NW08...16 - control: toggle - vertical installation
Masterpact: fixed NW08...16 - control: toggle - vertical installation
Masterpact: drawout NW20...25 - control: toggle - vertical installation
Masterpact: fixed NW20...25 - control: toggle - vertical installation
Masterpact: drawout NW32 - control: toggle - vertical installation
Masterpact: fixed NW32 - control: toggle - vertical installation
Poles description 1 x 3P: drawout NW08...16 vertical installation
1 x 3P: fixed NW08...16 vertical installation
1 x 4P: drawout NW08...16 vertical installation
1 x 4P: fixed NW08...16 vertical installation
1 x 3P: drawout NW20...25 vertical installation
1 x 3P: fixed NW20...25 vertical installation
1 x 4P: drawout NW20...25 vertical installation
1 x 4P: fixed NW20...25 vertical installation
1 x 3P: drawout NW32 vertical installation
1 x 3P: fixed NW32 vertical installation
1 x 4P: drawout NW32 vertical installation
1 x 4P: fixed NW32 vertical installation
Number of vertical modules [50 mm] 36 module(s): NW08...16, front connection on adaptor in 650 mm Widecubicle
27 module(s): NW08...16, front connection on Canalis in 650 mm Widecubicle
15 module(s): NW08...16, rear connection on adaptor in 650 mm Widecubicle
19 module(s): NW08...16, front connection on adaptor in 650 mm Widecubicle
17 module(s): NW08...16, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW08...16, front connection on busbar in 650 mm Widecubicle
18 module(s): NW08...16, front connection on adaptor in 650 mm Widecubicle
14 module(s): NW08...16, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NW08...16, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW20...25, front connection on adaptor in 650 mm Widecubicle
15 module(s): NW20...25, rear connection on adaptor in 650 mm Widecubicle
20 module(s): NW20...25, front connection on adaptor in 650 mm Widecubicle
28 module(s): NW20...25, front connection on Canalis in 650 mm Widecubicle
17 module(s): NW20...25, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW20...25, front connection on busbar in 650 mm Widecubicle
19 module(s): NW20...25, front connection on adaptor in 650 mm Widecubicle
14 module(s): NW20...25, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NW20...25, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW32, front connection on adaptor in 650 mm Widecubicle
15 module(s): NW32, rear connection on adaptor in 650 mm Widecubicle
20 module(s): NW32, front connection on adaptor in 650 mm Widecubicle
28 module(s): NW32, front connection on Canalis in 650 mm Widecubicle
17 module(s): NW32, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW32, front connection on busbar in 650 mm Widecubicle
19 module(s): NW32, front connection on adaptor in 650 mm Widecubicle
14 module(s): NW32, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NW32, rear connection on Canalis in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 30 mm
Net weight 3.82 kg
Functional unit 650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on adaptor 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on adaptor 18 637.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on adaptor 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on adaptor 18 637.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on busbar 36 1037.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.5 cm
Package 1 Length 57.0 cm
Package 1 Weight 3.683 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 29 cm
Package 2 Width 40 cm
Package 2 Length 59 cm
Package 2 Weight 23.056 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 102 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 287.5 kg
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
Halogen content performance Halogen free plastic parts product