Schneider-Electric
 
LVS04662 picture- Schneider-electric
LVS04662
Busbar support, Linergy BS, free support for vertical/horizontal busbar Linergy BS 5/10mm or Linergy LGYe
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Product compatibility Busbar support
Complementary
Cubicle-device connection Linergy BS horizontal busbar - free mounting
Linergy BS lateral busbar - free mounting
Linergy BS rear busbar - free mounting
Linergy LGYE horizontal busbar - free mounting
Linergy LGYE lateral busbar - free mounting
Installation description Cubicle - width 650 mm
Cubicle duct - width 150 mm
Cubicle duct - width 300 mm
Cubicle - width 400 mm
Quantity per set Set of 1
Net weight 0.8 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 3.1 cm
Package 1 Length 30.33 cm
Package 1 Weight 764 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.576 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 57 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 249.6 kg