Schneider-Electric
 
LVS04844 picture- Schneider-electric
LVS04844
Rear connection cover, PrismaSeT P, for NS1600 horizontal fixed
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rear connection cover
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle - width 650 mm, depth 400 + 400 mm
Number of vertical modules [50 mm] 4
Installed device Horizontal fixed NS630b...1600
Quantity per set Set of 1
Material Steel
Height 300 mm
Width 575 mm
Net weight 7.66 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 64.5 cm
Package 1 Length 84.0 cm
Package 1 Weight 6.124 kg
Unit Type of Package 2 P12
Number of Units in Package 2 5
Package 2 Height 45.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 42.0 kg