|
|
|
LVS04038
Distribution block, LINERGY DP, 3P, 160A, 18 outgoing terminals, direct connection to NSXm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Distribution block
|
Product name
|
Linergy DP
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
ComPact ComPact NSXm circuit breaker
|
Accessory / separate part categor
|
Current distribution accessory
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
Prisma mounting plate
DIN rail
|
Installed device
|
ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct front rotary handle - vertical installation
|
Poles description
|
3P
|
[Ue] rated operational voltage
|
690 V AC
|
[Ui] rated insulation voltage
|
800 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
160 A at 40 °C
|
[Ipk] rated peak withstand current
|
20 kA
|
I²t on activation
|
4700000 A².s
|
Connections - terminals
|
Supply: lug (per phase) 70 mm²
Distribution: spring terminal (per phase) , 4 x 4…10 mm² (rigid or flexible)
Distribution: spring terminal (per phase) , 2 x 6…16 mm² (rigid or flexible)
|
9 mm pitches
|
9
|
Height
|
140 mm
|
Width
|
81 mm
|
Depth
|
58 mm
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Pollution degree
|
3
|
Overvoltage category
|
III
|
Resistance to incandescent wire
|
960 °C conforming to IEC 60695-2-11
|
Standards
|
IEC 60947-7-1
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
|
Product certifications
|
ASTA
|
Ambient air temperature for operation
|
-25…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.6 cm
|
Package 1 Width
|
9.8 cm
|
Package 1 Length
|
14.5 cm
|
Package 1 Weight
|
563.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.886 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
28.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
59.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|