Schneider-Electric
 
LVS03457 picture- Schneider-electric
LVS03457
Mounting plate, PrismaSeT P, for NSX/INS/INV 630 3P/4P horizontal source changeover motor mech, 650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: remote control - horizontal installation
Poles description 2 x 3P: fixed NSX400...630 source changeover horizontal installation
2 x 4P: fixed NSX400...630 source changeover horizontal installation
Number of vertical modules [50 mm] 10 module(s): NSX400...630 source changeover without earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 650 mm
Height 500 mm
Net weight 2.82 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 4P 2 direct 10 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 58 cm
Package 1 Weight 2.762 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 22.917 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 44 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 103 kg
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
Halogen content performance Halogen free plastic parts product